??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
FHS69 - Sealed buckle heavy-duty door expansion type
Bill of material
FHS69-45
CODE
FHS69
type1
Telescopic type
type2
Plug and play type
Cylinder
With lock cylinder
material quality
ZDC
Surface Treatment
chromate treatment
specifications
H
45 mm
H1
0.0 mm
H2
5 mm
W
72 mm
W1
53 mm
Reference weight
0.99 kg/pcs
WEBSITE LINK
WEBSITE LINK
Previews
3D
Dimension
2D
Download CAD models