??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
FHS06 - Sealing Buckle For Ordinary Doors,Plug-In Type
Bill of material
FHS06-70
Code
FHS06
Type
For ordinary doors, plug-in type
Material
SUS304
Surface Treatment
Mirror Polish
Specifications
L1
70
L2
18
L3
18
W1
45
P1
35
P2
30
H1
22.5
H2
4.0
H3
14.0
H4
4.0
M
M4
Reference Weight£¨kg/pcs)
0.09
Network Station
Website Link
Previews
3D
Dimension
2D
Download CAD models