??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
FHS05 - Sealing buckle/heavy-duty door/linkage type
Bill of material
FHS05-45
Code
FHS05
Type
Linkage type,Plug and play type
Material
ZDC
Surface Parapretion
chromate treatment
Cylinder
With lock cylinder
specifications
mm
H
45 mm
H1
0.0 mm
H2
5 mm
W
72
W1
53 mm
Reference weight
3.41 kg/pcs
Standard accessories
1 set of low lock buckles,2 internal push rods,1 connecting rod
Website Link
Website Link
PPATH
fhs05/assem/fhs05_asmtpl.prj
Previews
3D
Dimension
2D
Download CAD models