??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Elesa
Description
FHN-F - ELESA-Nozzles
Bill of material
Nozzles FHN.1/4-F
Code
471121
Description
FHN.1/4-F
L
44.5 mm
d1
16 mm
d2
1.5 mm
l1
38 mm
For modular system
1/4
Weight
8 g
Previews
3D
Dimension
2D
Download CAD models