??
Catalog navigation
Выбор CAD модели
Доступные продукты: 7
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
FHL52 - Nitrogen spring · reaction force selective type
Bill of material
FHL52-A-60
model
FHL52
Types of
Reaction force selection
Cylinder material
STKM11A
Piston rod material
S20C
Front end material
Q235
Cylinder surface treatment
Baking paint (black matt)
Piston rod surface treatment
Hard chrome plating
Front end surface treatment
chrome
Using gas
N2
Operating temperature
-20℃~60℃
Front end form
stroke
Nitrogen reaction force (20 ?? C) Maximum length -10 mm (kgf)
Nitrogen reaction force (20 ?? C) Maximum length - () mm (kgf)
126
Maximum length Lmax
Weight (g) (reference)
Website link
Website link
Предварительные просмотры
3D
Измерение
2D
Загрузка CAD-моделей