??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
FHL36 - gas spring/Functional/Damping type/High temperature resistant type
Bill of material
FHL36-A-22060-80
Code
FHL36
Types of
Damping type
Cylinder barrel
STKM11A
piston rod
S20C
Front end
Q235
Cylinder barrel
Black baking varnish
piston rod
Hard chromium plating
Front end A
Chrome plating
Front end B
chrome
Use gas
N2
Operating temperature
-20°C~60°C
Front Shape
specification
Spring reaction force
Travel distance
60
Lmax
165
H
105
Tolerance range
-5/+15
Website link
Website link
Previews
3D
Dimension
2D
Download CAD models