??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
FHL32 - Gas spring functional type self-locking
Bill of material
FHL32-22080-150-A
Code
FHL32
Type
Self-Locking
Cylinder Barrel Form
STKM11A
Piston rod material
S45C
Protective Cover Material
S20C
Connector Material
Q235
Cylinder Barrel Surface Treatment
Black Paint
Piston rod surface treatment
Hard Chrome Plating
Protective Cover Surface Treatment
Black Paint
Joint Surface Treatment
Blue Zinc Plating
Using Gas
N2
Specifications
Nitrogen gas spring reaction force (20℃) when the maximum length is -10mm
N
FORTOL
-10/+20
Self-Locking Sleeve
Stroke
80
Cylinder Diameter D
22
Rod diameter d
10
Lmax
269
H
141
Web Links
Web Links
Previews
3D
Dimension
2D
Download CAD models