??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
FREEGES
Description
FHL210 - Iron-core linear motor
Bill of material
FHL210-125T1-HR-1-60-B-03-S1A3
Model
FHL210
Motor code
Cable carriere entry location
No.of motor
Steoke
Encoder
Cable length
Corresponding controller
Controller current
L
290
A
85
M
1
N
2
MS
2200
Maximum load
150 KG
TYPE
ZX
Previews
3D
2D
Download CAD models