??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
FHL17 - Stainless steel hinge/tapered hole type/precision type/flat type
Bill of material
HFL17-40
Code
HFL17
type
Flat
type
Marine hinges
cost performance
Precision type
Material
SUS316
surface preparation
barrel finishing
specification
40
load
10 kg
Reference weight
0.047 kg/pcs
Website link
Website link
Previews
3D
Dimension
2D
Download CAD models