??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
FREEGES
Description
FHL140 - Iron-core linear motor
Bill of material
FHL140-75T1-HR-1-60-B-03-S1A3
MODEL
FHL140
Motor code
Cable carriere entry location
No.of.motor
Steoke
Encoder
Cable length
Corresponding controller
Controller current
L
278
A
79
M
1
N
4
MS
3000
Maximum load
80 KG
TYPE
ZX
Previews
3D
2D
Download CAD models