??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
FHK53 - Flange for high load nitrogen spring, foot mounting/base mounting/body mounting, standard
Bill of material
FHK53-32
code
FHK53
type
Foot installation · square
material
S45C
surface treatment
Blacken
Specifications
D
31.9 mm
A
50 mm
B
35.0 mm
P.C.D
49.5 mm
d
7.0 mm
C
12 mm
H
6.5 mm
Applicable to high load nitrogen spring model
FHK01-170/FHK03-350
weblink
weblink
Previews
3D
Размер
2D
Сваляне на CAD модели