??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
FHK02 - High load nitrogen spring/Standard
Bill of material
FHK02-250-10
Code
FHK02
type
Standard
Cylinder barrel material
40Cr
piston rod material
38Cr
Cylinder barrel surface preparation
Blacken
piston rod surface preparation
polishing+nitriding
Use gas
N2
specification
trip
Spring force at+20°C Initial force
2650 N
Spring force at+20°C Terminal force
3500 N
L
70.0 mm
Length after compression
60.0 Lmin
D
38 mm
D1
33 mm
d
15 mm
C
4.0 mm
E
4.0 mm
R
1.0 mm
F
12.5 mm
G
2 mm
H
18 mm
J
25 mm
Mh
M6deep6
A
M6
Website link
Website link
Previews
3D
Размер
2D
Сваляне на CAD модели