??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
FHJ46 - Nitrogen Spring
Bill of material
FHJ46-15050A
Code
Type
Cylinder Material
STKM11A
Piston Rod Material
S20C
Joint Material
Q235
Cylinder Surface Treatment
Baking Paint (Black Matte)
Piston Rod Surface Treatment
Hard Chrome Plating
Surface Treatment Joints
Baking Paint (Black Matte)
Using Gas
N2
Operating Temperature
-20¡æ-60¡æ
Specifications
Maximum Length Lmax
246 mm
Minimum Length Lmin
196 mm
Stroke
50 mm
Fa (Nitrogen Gas Spring Reaction Force (20¡ãC) Maximum Length -10mm Stroke)
49 N
Fa (Nitrogen Gas Spring Reaction Force (20¡ãC) Maximum Length -10mm Stroke)
5.0 kgt
Fb (Nitrogen Gas Spring Reaction Force (20¡ãC) Maximum Length - (S)mm Stroke)
69 N
Fb (Nitrogen Gas Spring Reaction Force (20¡ãC) Maximum Length - (S)mm Stroke)
7.0 kgt
s
40
A
6.0 mm
B
6.0 mm
H
164 mm
Suitable Mounting Bracket
FHJ52-8A/FHJ52-8B/FHJ52-8C/FHJ52-8D
Weight
123
Website
Website Connection
Previews
3D
Dimension
2D
Download CAD models