??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
FHJ41 - Nitrogen Spring
Bill of material
FHJ41-15049-030
Code
Type
Cylinder Material
STKM11A
Piston Rod Material
S20C
Bushing Material
Polyacetal (White)
Joint Material
Q235
Cylinder Surface Treatment
Baking Paint (Black Matte)
Piston Rod Surface Treatment
Hard Chrome Plating
Surface Treatment Joints
Baking Paint (Black Matte)
Using Gas
N2
Operating Temperature
-20¡æ-60¡æ
Specifications
Reaction Force Fa
Maximum Length Lmax
181 mm
Minimum Length Lmin
132 mm
Itinerary (max)
49
Fa (Nitrogen Gas Spring Reaction Force (20¡ãC) Maximum Length -10mm Stroke)
N
Fa (Nitrogen Gas Spring Reaction Force (20¡ãC) Maximum Length -10mm Stroke)
kgt
Fb (Nitrogen Gas Spring Reaction Force (20¡ãC) Maximum Length - (S)mm Stroke)
mm
Fb (Nitrogen Gas Spring Reaction Force (20¡ãC) Maximum Length - (S)mm Stroke)
mm
S
39
A
15 mm
B
6.0 mm
H
110 mm
Suitable Mounting Bracket
FHJ51-6A/FHJ51-6B/FHJ51-6C/FHJ51-6C/FHJ51-6D
Weight
81 g
Website
Website Connection
CNSTYPECODE
Previews
3D
Dimension
2D
Download CAD models