??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
FHJ12 - Nitrogen spring, direction designated type
Bill of material
FHJ12-15070
Type
FHJ12
Type
Directional Type
Cylinder Material
STKM11A
Piston Rod Material
S20C
Joint Material
Q235
Cylinder Surface Treatment
Paint (Black Matt)
Piston Rod Surface Treatment
Hard Chrome Plating
Surface Treatment Joints
Chrome
Using Gas
N2 mm
Operating Temperature
-20℃~60℃ mm
Specifications
mm
Cylinder Diameter
15 mm
Stroke
mm
Nitrogen reaction force (20°C), when the maximum length is -10mm
kgf
Maximum Length Lmax
mm
Minimum Length Lmin
mm
A
15 mm
B
6 mm
H
mm
Weight (g) (Reference)
mm
Website Link
Website Connection mm
Previews
3D
Dimension
2D
Download CAD models