??
Catalog navigation
CAD model selection
Selectable products: 11
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
FHJ02 - Nitrogen spring installation type
Bill of material
FHJ02-22120
Type
FHJ02
Type
Installation Type
Cylinder Material
STKM11A
Piston Rod Material
S20C
Joint Material
Q235
Cylinder Surface Treatment
Paint (Black Matt)
Piston Rod Surface Treatment
Hard Chrome Plating
Surface Treatment Joints
Chrome
Using Gas
N2
Operating Temperature
-20℃~60℃
Specifications
Cylinder Diameter
22
Stroke
Nitrogen reaction force (20°C), when the maximum length is -10mm
kgf
Maximum Length Lmax
Minimum Length Lmin
A
22
B
10
H
Weight (g) (Reference)
Website Link
Website Link
Previews
3D
Dimension
2D
Download CAD models