??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
OKURA YUSOKI CO., LTD.
Description
FHG 200(100)W
Bill of material
FHG-20-D-R-100-N02-R-10-Z
Model type
FHG
Nominal belt width
Actual belt width
200 mm
Frame width
280 mm
Drive unit
Mounting direction of drive unit
Machine length
cm
Enter value for ML
Machine length
mm
cm
inch
ft
Motor type
Speed type
Mounting direction of controller
Motor output
10 : 100W
Input power source
Previews
3D
Dimension
2D
Download CAD models