??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
A&T-3D Gallery
Description
FHE-06-2005 - FHE
Bill of material
FHE-06-2005-1
Bestellnummer
FHE-06-2005-1
syxc
20type
PDF
fhe-06-2005.pdf
L
4.40 mm
H
11.0 mm
A
2.5 mm
E
2.4 mm
T
5 mm
F
1 mm
LONG
m
Previews
3D
Dimension
2D
Download CAD models