??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
FREEGES
Description
FHC100-200W - Ball Screw Drive
Bill of material
FHC100-05-100-PD-P20-B1-C
Model
FHC100
Belt lead
mm
Stroke
Motor Posistion
Motor Brand
Motor POWER
Brake
INDUCTIVEPOSITION
PCS
Screw accuracy
L
350.50 mm
A
200
M
0
N
4 PCS
KG
5.32
Maximum load
50 KG
Repeatability
±0.01 mm
行程超过750时,会产生螺杆偏摆,此时请将速度调降。
1600 mm/s
TYPE
DZ
Previews
3D
Dimension
2D
Download CAD models