??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
FREEGES
Description
FHB65-100W - Belt Drive
Bill of material
FHB65-40-50-PW-P10-B1
Model
FHB65
Belt lead
Stroke
mm
Enter value for STROKE
Stroke
mm
cm
inch
ft
Motor Posistion
Motor Brand
Motor POWER
INDUCTIVEPOSITION
PCS
CNSORDERNO
FHB65-40-50-PW-P10-B1
L
310.00 mm
A
73
M
3
N
8 PCS
KG
2.50
Maximum load
3 KG
Repeatability
±0.04 mm
行程超过500时,此时请将速度调降。
2000 mm/s
TYPE
DZ
Previews
3D
2D
Download CAD models