??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Elesa
Description
FHB - Magnetic stand
Bill of material
Magnetic stand FHB.1/4
Code
471251
Description
FHB.1/4
D
42 mm
L
63.5 mm
H
40 mm
d3
G 1/4
d4
10.5 mm
l1
20 mm
For modular system
1/4
Weight
126 g
预览
3D
尺寸标注
2D
下载CAD模型