??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Durable
Description
FH Series - FH - CHARIOT™ - Up to 175lb
Bill of material
FH20BRB49H3
Part Number
FH20BRB49H3
Series
FH Series
Overall Size
Bolt Hole Pattern
13/16" x 1-1/4" to 1-7/8"
Mounting Bolt Size
3/16
Wheel Dia.
Inch
Tread Width
1 Inch
Wheel Type
Load Cap.
125 lbs.
Wheel Color
Frame Finish
Brake Options
Bearing Type
49
Overall Height
2 3/4 Inch
Swivel Radius
2 Inch
Previews
3D
2D
Download CAD models