??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
FGSML, SFGSML - Shim Tapes - Long (Length 5m)
Bill of material
FGSML0.005
Part No.
FGSML0.005
Material
Hardness
-
W
12.7 mm
Length
5 m
T (Thickness)
mm
T Tolerance
+/-0.0005 mm
Previews
3D
Dimension
2D
Download CAD models