??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Misumi
Description
FGLMA - Free Guide Arms - Flexible - Tip Tapped (M6) Type
Bill of material
FGLMA200
Part No.
Material of Arm
1213 Steel
Material of Tip Part
1213 Steel
Material of Magnet
1018 Carbon Steel (Neodymium Magnet ABS)
Surface Treatment of Arm
Electroless Nickel Plating
Surface Treatment of Tip Part
Electroless Nickel Plating
Surface Treatment of Magnet
Black Oxide
L
mm
Weight
kg
Allowable Reference Load
N
Min. Bending
80 R
Pull Force
80 N
Previews
3D
Dimension
2D
Download CAD models