??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
FGFMC, FGFKC - Free Guide Arms - Mechanical Locking Flexible Type - Tip Holder Tapped
Bill of material
FGFMC
Part No.
FGFMC
Type Selection
FGFMC, FGFKC
Material of Arm
1213 Carbon Steel
Surface Treatment of Arm
Material of Tip Part
1213 Carbon Steel
Surface Treatment of Tip Part
Electroless Nickel Plating
Material of Magnet
1018 Carbon Steel (Neodymium Magnet ABS)
Surface Treatment of Magnet
Black Oxide
Weight
1.1 kg
Allowable Reference Load
4.9 N
Pull Force
80 N
Previews
3D
Dimension
2D
Download CAD models