FFSF15-C3
HEFA
10-ballscrews
Powered by
CAD모델 선택
{hefa/10-ballscrews/ffsf_asmtab.prj},{NB=FFSF15-C3},{SC=FFSF15},{TYPE=FF},{TOM=SF},{CODE=15},{AC=C3},{DD=15},{L=17},{H=9},{F=8},{D=40},{A=63},{PCD=50},{B=52},{D1=5.5},{D2=9.5},{HH=5.5},{CR=S15},{WEIGHT=0.22},{JDD=20},{JD=15},{JDTOL=-0.005/-0.014},{JB=14.3},{JE=13},{JF=10.15},{JG=1.15},{INFOTEXT=website},{R1=16.700},{PPATH=ffsf/assemblies/ffsf_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 8
HELP_VARIABLE
Company
HEFA
Description
FFSF - FFSF_ Circular support side
Bill of material
FFSF15-C3
model
FFSF15-C3
FFSF15-C3
Serial code
FFSF15
FFSF15
type
FF:FF series (round support side)
FF:FF series (round support side)
texture of material
SF:45# steel blackened
SF:45# steel blackened
Code
15
15
Accuracy class
C3:High precision C3
C5:Intermediate accuracy C5 (fixed side - preferred standard level)
C7:Ordinary precision C7 (when supporting side - preferred standard grade)
C3:High precision C3
C5:Intermediate accuracy C5 (fixed side - preferred standard level)
C7:Ordinary precision C7 (when supporting side - preferred standard grade)
Shaft diameter
15
15
mm
L
17
17
mm
H
9
9
mm
F
8
8
mm
D
40
40
mm
A
63
63
mm
PCD
50
50
mm
B
52
52
mm
d1
5.5
5.5
mm
d2
9.5
9.5
mm
h
5.5
5.5
mm
Use type C retaining ring
S15
S15
weight
0.22
0.22
kg
Suggested machining dimensions for the outer diameter of the shaft end ball screw shaft
20
20
mm
Suggested machining size for outer diameter of shaft end
15
15
mm
Suggested outer diameter tolerance of shaft end
-0.005/-0.014
-0.005/-0.014
mm
Suggested machining dimensions for shaft ends
14.3
14.3
mm
Suggested machining dimensions for shaft ends
13
13
mm
Suggested machining dimensions for shaft ends
10.15
10.15
mm
Suggested machining dimensions for shaft ends
1.15
1.15
mm
io
website
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성