??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SRD-FA
Description
FFSEBL - Quick connector - L-type connector
Bill of material
FFSEBL4
code
FFSEBL
texture of material
PBT
D
mm
A
17.1 mm
C
9.0 mm
E
3.2 mm
Effective cross-sectional area (mm2)
3.2
Weight (g)
3.2
link
https://www.srdfaa.com/product/1443195822400.html
Previews
3D
Dimension
2D
Download CAD models