??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
FFP01_31 - Tension Spring Strut - L Type
Bill of material
FFP11-D3-L10
Code
Type
L type
Type
Material (International)
Materia(Correspond)
Surface Treatment
Accessory Material
D
mm
L
mm
M
M3
W
20 mm
E
10 mm
A
1.0 mm
F
mm
d
mm
Hyperlinks
Website
Previews
3D
Dimension
2D
Download CAD models