??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
FFL01_11 - Tension spring strut - notched hole type
Bill of material
FFL01-D4-L15
Code
Type
Notched hole type
Material (International)
Materia(Correspond)
Surface Treatment
Accessory Material
D
mm
L
mm
M
M4
d
1.5 mm
A
1.0 mm
W
2.5 mm
G
5 mm
E
3.5 mm
F
1.75 mm
C
0.3 mm
Use maximum load
N
Hyperlinks
Website
Previews
3D
Dimension
2D
Download CAD models