??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SRD-FA
Description
FFJDST - Quick coupling - reducer
Bill of material
FFJDST4-B
code
FFJDST
texture of material
PBT
No.
Body color
D1
4 mm
D2
6 mm
A
36.5 mm
C
12.5 mm
Effective cross-sectional area (mm2)
3.5
Weight (g)
6
link
https://www.srdfaa.com/product/1443198915232.html
Previews
3D
Dimension
2D
Download CAD models