??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SRD-FA
Description
FFELG - Quick connector - extended connector
Bill of material
FFELG4-1
code
FFELG
texture of material
Brass -PBT
surface treatment
plate with nickel
D
mm
Nominal model
Tooth diameter
R1/8
A
5.5 mm
B
32.9 mm
C
14.7 mm
E
17.6 mm
ΦG
10.5 mm
L
30.4 mm
Opposite edge distance
10 mm
Weight (g)
20.0
link
https://www.srdfaa.com/product/1444295836256.html
Previews
3D
Dimension
2D
Download CAD models