??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
A&T-3D Gallery
Description
FFE-45-BK - FFE
Bill of material
FFE-45-BK-1
Bestellnummer
FFE-45-BK-1
syxc
45type
PDF
ffe-45-bk.pdf
A
41 mm
B
17.0 mm
C
11.0 mm
D
14 mm
LONG
Previews
3D
Dimension
2D
Download CAD models