??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
A&T-3D Gallery
Description
FFE-30-BK - 30中心孔6.8系列铝型材--防护系列*密封条
Bill of material
FFE-30-BK-1
Bestellnummer
FFE-30-BK-1
syxc
30type
PDF
FFE.PDF
A
27 mm
B
13.5 mm
C
8.6 mm
D
11 mm
LONG
Previews
3D
Dimension
2D
Download CAD models