??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
A&T-3D Gallery
Description
FFE-20-BK - FFE
Bill of material
FFE-20-BK-1
Bestellnummer
FFE-20-BK-1
syxc
20type
PDF
FFE.PDF
A
17 mm
B
9.5 mm
C
6.0 mm
D
9 mm
LONG
Previews
3D
Dimension
2D
Download CAD models