??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SRD-FA
Description
FFCNL - Quick connector - outer hexagon connector
Bill of material
FFCNL4-M5
code
FFCNL
Material of threaded part
brass
Surface treatment of threaded part
Electroless nickel plating
Ring material
PBT
D
mm
Nominal model
A
20.1 mm
Opposite side of hexagon socket
2 mm
Opposite dimension
8 mm
Thread size
M5×0.8 mm
Effective cross-sectional area (mm2)
3.2
Weight (g)
4.5
link
https://www.srdfaa.com/product/1441914306976.html
Previews
3D
Dimension
2D
Download CAD models