??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SRD-FA
Description
FFCNC - Quick connector - Hexagon socket connector
Bill of material
FFCNC4-M5
code
FFCNC
Material of threaded part
brass
Surface treatment of threaded part
Electroless nickel plating
Ring material
PBT
D
mm
Nominal model
A
20.1 mm
Opposite side of hexagon socket
2 mm
external diameter
8.2 mm
Thread size
M5×0.8
Effective cross-sectional area (mm2)
3.2
Weight (g)
4.2
link
https://www.srdfaa.com/product/1442868774976.html
Previews
3D
Dimension
2D
Download CAD models