??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CPC – Colder Products
Description
FFC171235 - In-Line - Hose Barb
Bill of material
FFC171235
Part No. (Straight Thru)
FFC171235
Tubing Size ID
3/4 Inch
Tubing Size ID
19.0 mm
Product Number
FFC171235
Product Name
3/4" Hose Barb Non-Valved In-Line Coupling Body
CPC Series
FFC
CPC Bag Quantity
10
CPC Category
General Purpose
CPC Low
-40°F
CPC Low
-40°C
CPC High
280°F
CPC High
138°C
CPC Pressure Range
Vacuum to 125 psi,8.6 bar
REACH
Compliant
RoHS
Compliant
BACOLUMN
Natural White Polysulfone
BCCOLUMN
Dark Gray Polysulfone
BDCOLUMN
Stainless Steel
Previews
3D
Dimension
2D
Download CAD models