??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CPC – Colder Products
Description
FFC161235 - Bulkhead Panel Mount - Hose Barb
Bill of material
FFC161235
Part No. (Straight Thru)
FFC161235
Tubing Size ID
3/4 Inch
Tubing Size ID
19.0 mm
Product Number
FFC161235
Product Name
3/4" Hose Barb Non-Valved Panel Mount Coupling Body
CPC Series
FFC
CPC Bag Quantity
10
CPC Category
General Purpose
CPC Low
-40°F
CPC Low
-40°C
CPC High
280°F
CPC High
138°C
CPC Pressure Range
Vacuum to 125 psi,8.6 bar
REACH
Compliant
RoHS
Compliant
BACOLUMN
Natural White Polysulfone
BCCOLUMN
Dark Gray Polysulfone
BDCOLUMN
Stainless Steel
Other
Polysulfone Panel nut and EPDM Panel nut gasket
Previews
3D
Dimension
2D
Download CAD models