??
Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
CPC – Colder Products
Description
FFC10835, FFC10835BSPT, FFC101235, FFC101235BSPT, FFC101235GHT - Pipe Thread - Male Thread
Bill of material
FFC10835BSPT
Part No. (Straight Thru)
Thread Size
Product Number
Product Name
CPC Series
FFC
CPC Bag Quantity
10
CPC Category
General Purpose
CPC Low
-40°F
CPC Low
-40°C
CPC High
280°F
CPC High
138°C
CPC Pressure Range
Vacuum to 125 psi,8.6 bar
REACH
Compliant
RoHS
Compliant
BACOLUMN
Natural White Polysulfone
BCCOLUMN
Dark Gray Polysulfone
BDCOLUMN
Stainless Steel
Previews
3D
Dimension
2D
Download CAD models