??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
FREEGES
Description
FFB135-200W - Ball Screw Drive
Bill of material
FFB135-40-100-PL-P20-B1
Model
FFB135
Belt lead
mm
Stroke
mm
Enter value for STROKE
Stroke
mm
cm
inch
ft
Motor Posistion
Motor Brand
Motor POWER
PCS
INDUCTIVEPOSITION
PCS
L
488 mm
A
50
M
1
N
6 PCS
KG
11.6
Maximum load
25 KG
Repeatability
±0.04 mm
行程超过500时,此时请将速度调降。
2000 mm/S
TYPE
DZ
Previews
3D
2D
Download CAD models