??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
FREEGES
Description
FFB100 - Belt Drive
Bill of material
FFB100-32-100-PL-P10-B1
Model
FFB100
Belt lead
Stroke
mm
Enter value for STROKE
Stroke
mm
cm
inch
ft
Motor Posistion
Motor Brand
Motor POWER
INDUCTIVEPOSITION
PCS
CNSORDERNO
FFB100-32-100-PL-P10-B1
L
446.00 mm
A
200
M
0
N
4 PCS
KG
8.30
Maximum load
10 KG
Repeatability
±0.04 mm
行程超过500时,此时请将速度调降。
1600 mm/s
TYPE
DZ
Previews
3D
2D
Download CAD models