??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
FFAU, FFAUTS, FFAUKS - Factory Frames
Bill of material
FFAU28-60
Part Number
FFAU28-60
Type
FFAU
Material
A6N01SS-T5
Surface Treatment
Anodize
No.
28
Type Selection
L Length (1mm Increment for Configurable)
mm
Enter value for L
L Length (1mm Increment for Configurable)
mm
cm
inch
ft
Tapping on Ends
Mass
0.82 kg/m(pc.)
Sectional Area
303.1 mm**2
Geometrical Moment of Inertia lx
1.86x10**4 mm**4
Geometrical Moment of Inertia ly
1.86x10**4 mm**4
Previews
3D
Dimension
2D
Download CAD models