??
Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Misumi
Description
FESM, GFESM, SFESM, HFESM, CFESM, FESMT, GFESMT, SFESMT, HFESMT - Feed Pins - Solid Type - Standard
Bill of material
FESM4-P4.50-L4-B2.0-E0.5
Part Number
Shape
Material
Surface Treatment
D
mm
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
B 0.1 mm Increment
mm
Enter value for B
B 0.1 mm Increment
mm
cm
inch
ft
E 0.1mm Increment
mm
Enter value for E
E 0.1mm Increment
mm
cm
inch
ft
Previews
3D
Dimension
2D
Download CAD models