??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Alfa Laval
Description
FERRULE 154 - Ferrule-Flange left
Bill of material
610205
Item number
Name
Description
FERRULES
Shape
Ferrule-Flange left
Standard
ASME
Material
316L
Surface
Height
12.70 mm
Diameter
mm
Diameter
mm
Height
25.00 mm
Height
3.63 mm
Product Specification
Data Sheet ROW
Product Specification
Data Sheet US
Previews
3D
Dimension
2D
Download CAD models