카탈로그: KESSEL
생성됨: 29.07.2022
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
KESSEL
59305
KESSEL
Drain technology
Floor drains
Ferrofix floor/roof drain
Powered by
CAD모델 선택
{kessel/ablauftechnik/bodenablaeufe/boden_deckenablauf_ferrofix/kessel-ablauf20ferrofix.prj},{NB=59305},{SA810ID03=59305},{DNIN=50},{DNOUT=40},{ISD=25},{SA700ID05_=0},{SA700ID06_=1},{SA700ID07_=0},{SA700ID08_=0},{SA700ID15_=0},{SA700ID16_=0},{SA700ID17_=0},{SA700ID18_=3},{SA700ID19_=0},{PREVIEW=../../bilder/ksb_w_59305.png},{SA700ID04=Sanierungsablauf Ferrofix, DN 50, seitlich, Gitterrost, L 15},{SA010ID04=KESSEL AG},{SA100ID04=Bodenabläufe mit Geruchsverschluss z.B. Keller-, Bad-, Werkstätten- und Hofentwässerung einschließlich Rinnen -Schmutzwasser-},{SA200ID03=waagerecht},{SA250ID03=Freispiegel},{SA300ID03=Ablauf-Punktförmig},{SA360ID03=ohne Begleitheizung},{SA400ID03=nicht rostender Stahl},{SA450ID03=sonstige produktspezifische Ausführungen},{SA460ID03=Edelstahl 1.4301 (V2A)}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 2
HELP_VARIABLE
Company
KESSEL
Description
Ferrofix drain
Bill of material
59305
PREVIEW
../../bilder/ksb_w_59305.png
../../bilder/ksb_w_59305.png
Product name
Ferrofix renovation drain, DN 50, horizontal, Slotted grating, L 15
Ferrofix renovation drain, DN 50, horizontal, Slotted grating, L 15
Order number
59305
59305
Version
Floor drains with odour trap, e.g. basement, bathroom, workshop and yard drainage including channels -wastewater-
Drain pipe socket version
horizontal
Type of drainage
Freispiegel
Drain type
Ablauf-Punktförmig
Trace heating
ohne Begleitheizung
Material
nicht rostender Stahl
Surfaces (drain body)
other product-specific versions
other product-specific versions
Material number
Stainless steel 1.4301 (V2A)
Sealing variants
without waterproofing layer
Odour trap
with odour trap
Complete article (one-piece) made up of combination (multi-piece version) of drain body and upper section
yes
Fire resistance class
keine Feuerwiderstandsklasse
Load class: “Drains, covers and upper sections”
L 15
L 15
LINK
https://www.kessel.de/info?han=59305
미리보기
3D
Characteristics Graph
2D
CAD모델 다운로드
CAD 파일 생성