??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SRD-FA
Description
FEPUNS - Trachea - soft nylon trachea
Bill of material
FEPUNS4-20-B
code
FEPUNS
texture of material
Soft nylon
external diameter
mm
Fixed size length (m)
20
Tracheal color
internal diameter
2.5 mm
Minimum radius of curvature
14 mm
Outer diameter accuracy
+/-0.1 mm
Weight (kg / M)
0.009
link
https://www.srdfaa.com/product/1141603220480.html
Previews
3D
Dimension
2D
Download CAD models