??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Misumi
Description
FEPS, GFEPS, SFEPS, HFEPS, CFEPS, FEPST, GFEPST, SFEPST, HFEPST, CFEPST - Feed Pins - Solid Type - Threaded
Bill of material
FEPS5-P5.50-L0-B2.0-E0.5
Part Number
Shape
Material
Surface Treatment
D
mm
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
B 0.1 mm Increment
mm
Enter value for B
B 0.1 mm Increment
mm
cm
inch
ft
E 0.1mm Increment
mm
Enter value for E
E 0.1mm Increment
mm
cm
inch
ft
M (Coarse)
Screwdriver Groove
Relief
Previews
3D
Dimension
2D
Download CAD models