??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Comepi
Description
FEP_M_KR4
Bill of material
FEPMKR4FR3-024M
Part Number
Casing Material
Reinforced thermoplastic
Width
40 mm
Electrical connections
M12 8 poles connector
IP Degree of Protection
65
Actuating Head
Separated actuator
Head Material
Thermoplastic head
Head orientation
270° Right
Principle of operation
Unlock
Solenoid power supply
24 Vdc
Functional power supply
24 (+/-10%) Vdc
Max. current
0.5 A
Ui terminals
30 V
Uimp terminals
0.8 kV
Safety output
2NC (commanded by solenoid)
Signalling output
1NC (Key inserted and recognized)
Approvals
cULus - FCC - CE - RHOS
Reference Directives
2006/42/CE - 2014/35/UE
Reference regulations
IEC 60947-5-1 / EN 60947-5-1 / EN ISO 14119
Interlock type according to EN ISO 14119
Type 4
Encoding level according to EN ISO 14119
High
Emergency unlock type
Manual
Performance Level according to EN 13849-1
Up to PLe
SIL level according to EN 62061
Up to Sil 3
Operating Temperatures
-20°C … +55°C °C
Stock Temperatures
-30°C … +80°C °C
Protection against electric shocks
Class II
Rated Insulating Voltage Ui
30 V
Pollution Degree
3
Contact rating secondo UL508
CLASS II
Rated impulsive voltage
0.8 kV
Conventional thermal current in free air Ith (θ min 40 ° C)
2 A (? < 40°C)
Short circuit protection (EU min 500Vac - fuses type gG (gl))
2 A
Operating currents Ie - AC-15 (50-60 Hz)
24V - 2A Vac - A
DC-13 operating currents
24V - 2A Vdc - A
Max. switching frequency
600 Cicli/h
Maximum switching speed
20 m/min
Resistance Between Contacts
50 mO
Connecting Terminals
8 poles M12 male connector
Connecting Cables Dimensions
0.34..1.5 (contacts) 0.14..1,5 (clamps) mm²
Marking Terminals
According to IEC 60947-5-1
Mechanical durability (Millions of operations)
1
B10d
2
Rated operating distance
3 mm
Insured release distance with locked actuator
22 mm
Safe Release Distance with unlocked actuator
4.5 mm
Insured operating distance
2.5 mm
Max. switching frequency
1 Hz
Sensor read time
1 s
Weight
0.5 Kg
Insertion force
15 N
Extraction force
30 N
Retention force
1200 N
Previews
3D
Dimension
2D
Download CAD models