??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Comepi
Description
FEP_5_KR1
Bill of material
FEP5KR1FR3-024M
Part Number
Casing Material
Reinforced thermoplastic
Width
40 mm
Electrical connections
M20x1.5 cable entry for cable glands
IP Degree of Protection
65
Actuating Head
Separated actuator
Head Material
Thermoplastic head
Head orientation
Principle of operation
Unlock
Solenoid power supply
24 Vdc
Functional power supply
24 (+/-10%) Vdc
Max. current
0.5 A
Ui terminals
32 V
Uimp terminals
1.5 kV
Safety output
2NC (commanded by solenoid)
Signalling output
1NC (Key inserted and recognized)
Approvals
cULus - FCC - CE - RHOS
Reference Directives
2006/42/CE - 2014/35/UE
Reference regulations
IEC 60947-5-1 / EN 60947-5-1 / EN ISO 14119
Interlock type according to EN ISO 14119
Type 4
Encoding level according to EN ISO 14119
High
Emergency unlock type
Manual
Performance Level according to EN 13849-1
Up to PLe
SIL level according to EN 62061
Up to Sil 3
Operating Temperatures
-20°C … +55°C °C
Stock Temperatures
-30°C … +80°C °C
Protection against electric shocks
Class II
Rated Insulating Voltage Ui
250 V
Pollution Degree
3
Contact rating secondo UL508
A300, Q302
Rated impulsive voltage
2.5 kV
Conventional thermal current in free air Ith (θ min 40 ° C)
10 A (? < 40°C)
Short circuit protection (EU min 500Vac - fuses type gG (gl))
10 A
Operating currents Ie - AC-15 (50-60 Hz)
24V - 10A / 240V - 4A Vac - A
DC-13 operating currents
24V - 4A Vdc - A
Max. switching frequency
600 Cicli/h
Maximum switching speed
20 m/min
Resistance Between Contacts
50 mO
Connecting Terminals
M3 clamp screws (contacts) - M2 screws (terminals)
Connecting Cables Dimensions
0.34..1.5 (contacts) 0.14..1,5 (clamps) mm²
Marking Terminals
According to IEC 60947-5-1
Mechanical durability (Millions of operations)
1
B10d
2
Rated operating distance
3 mm
Insured release distance with locked actuator
22 mm
Safe Release Distance with unlocked actuator
4.5 mm
Insured operating distance
2.5 mm
Max. switching frequency
1 Hz
Sensor read time
1 s
Weight
0.5 Kg
Insertion force
15 N
Extraction force
30 N
Retention force
1200 N
Previews
3D
Dimension
2D
Download CAD models