??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
NITTO KOHKI
Description
Female thread for torch connection_SPF Type - Plug
Bill of material
S22PF STEEL
Order number
S22PF STEEL
Assy No.
CA82942
Application
For oxygen torch side
Material
STEEL
Mass
35 g
L
(43) mm
C
23.5 mm
H (WAF)
Hex.19
T
M16 x 1.5
ΦB
5 mm
Previews
3D
Dimension
2D
Download CAD models